********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 01, 2014
*ECN S14-1748, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT Si1442DH D G S 
M1 3 GX S S NMOS W= 1150000u L= 0.3u 
M2 S GX S D PMOS W= 1150000u L= 0.42u 
R1 D 3 1.422e-02 2.9886e-03 2.346e-06 
CGS GX S 4.276e-10 
CGD GX D 3.610e-11 
RG G GY 1.6
RTCV 100 S 1e6 1.062e-05 -5.719e-08
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1150000u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 2e-8 
+ RS = 0 KP = 2.874e-05 NSUB = 1.0095e+17
+ KAPPA = 1.886e-03 NFS = 1.33e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 2e-8 
+NSUB = 2.440e+17 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.120e-08 TREF = 25 BV = 13 
+RS = 4.183e-02 N = 9.802e-01 IS = 3.593e-10 
+EG = 1.041e+00 XTI = -6.064e+00 TRS = 1.323e-03 
+CJO = 3.718e-11 VJ = 3.000e-01 M = 2.384e-01 ) 
.ENDS